??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25160.0210 Hinge
HELP_VARIABLE
Company
Halder
Description
EH 25160. - Hinges
Bill of material
25160.0210 Hinge
BESTNR
Ref. No.
25160.0210
AUS
Version
Zinc die-cast, black
ROT
Rotation
°
B1
40 mm
B2
25 mm
B3
14.0 mm
D1
5.3 mm
D2
4 mm
H1
9.0 mm
H2
5 mm
H3
5.5 mm
H4
+0.5
11.0 mm
L1
40 mm
L2
25 mm
G
Weight
60 g
Embedded user actions